Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\PAC5523AEVK1_RevA\Project Outputs for PAC5523AEVK1_RevA\PAC5523AEVK1_RevA_OutputFiles\Pick Place\Pick Place for PAC5523AEVK1_RevA(RevA).txt

========================================================================================================================
File Design Information:

Date:       22/02/21
Time:       17:02
Revision:   Not in VersionControl
Variant:    RevA
Units used: mil

Designator Comment        Layer    Footprint           Center-X(mil) Center-Y(mil) Rotation Description                             
S1         SW-PB          TopLayer FSMSM_SW            250.000       579.134       90       Switch                                  
S2         SW-PB          TopLayer FSMSM_SW            100.000       579.134       90       Switch                                  
TP15       DAC3           TopLayer TP63                575.000       2075.000      0        "Glass Beaded Test Point"               
TP14       DAC2           TopLayer TP63                575.000       2210.000      0        "Glass Beaded Test Point"               
TP5        DAC1           TopLayer TP63                575.000       2350.000      0        "Glass Beaded Test Point"               
R46        ""             TopLayer 0603-SMT            1595.000      2074.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R45        ""             TopLayer 0603-SMT            1750.000      2074.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R44        ""             TopLayer 0603-SMT            1915.000      2074.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
JMP3       JMP1X3         TopLayer JMP1X3              1100.000      2325.000      180      ""                                      
JMP2       JMP1X3         TopLayer JMP1X3              1100.000      2200.000      180      ""                                      
JMP1       JMP1X3         TopLayer JMP1X3              1100.000      2075.000      180      ""                                      
R22        ""             TopLayer 0603-SMT            874.567       2075.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        ""             TopLayer 0603-SMT            874.567       2200.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R31        ""             TopLayer 0603-SMT            874.567       2325.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J10        "Header 5"     TopLayer OST_5P_3.5mm        1775.591      2350.000      360      "Header, 5-Pin"                         
C29        "1000 pf"      TopLayer 0603-SMT            1640.000      2074.567      270      Capacitor                               
C25        "1000 pf"      TopLayer 0603-SMT            1960.000      2074.567      90       Capacitor                               
C28        "1000 pf"      TopLayer 0603-SMT            1795.000      2074.567      90       Capacitor                               
C30        "0.1 uF"       TopLayer 0603-SMT            1375.000      2314.567      270      Capacitor                               
C26        "0.1 uF"       TopLayer 0603-SMT            739.567       2075.000      180      Capacitor                               
C31        "0.1 uF"       TopLayer 0603-SMT            739.567       2325.000      180      Capacitor                               
C27        "0.1 uF"       TopLayer 0603-SMT            739.567       2200.000      180      Capacitor                               
C24        "Cap Pol1"     TopLayer RB_7.5mm/THIN       2577.362      150.000       0        "Polarized Capacitor (Radial)"          
C18        "Cap Pol1"     TopLayer RB_7.5mm/THIN       2577.362      1975.000      0        "Polarized Capacitor (Radial)"          
C17        ""             TopLayer 1210HV              3480.000      1390.000      360      Capacitor                               
C10        ""             TopLayer 1210HV              3480.000      805.000       360      Capacitor                               
C9         ""             TopLayer 1210HV              3480.000      175.000       360      Capacitor                               
D15        Diode          TopLayer SOD-523             2691.535      1495.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer SOD-523             3441.535      1495.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          TopLayer SOD-523             2691.535      895.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer SOD-523             3441.535      895.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer SOD-523             2691.535      295.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D10        Diode          TopLayer SOD-523             3441.535      295.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
R5         ".1 Ohm"       TopLayer 2512                2433.268      475.000       180      "RES .10 OHM 3W 1% 2512 SMD"            
LG1        Logo           TopLayer Qorvo_Logo          -749.999      -930.000      90       Logo                                    
R12        ""             TopLayer 1206R               1047.402      863.622       90       "RES SMD 51 OHM 1% 1/2W 1206"           
U7         BSC014N06NS    TopLayer PG-TDSON-8          2843.110      1675.197      180      FET                                     
U5         BSC014N06NS    TopLayer PG-TDSON-8          2843.110      1075.197      180      FET                                     
U3         BSC014N06NS    TopLayer PG-TDSON-8          2843.110      475.197       180      FET                                     
U4         BSC014N06NS    TopLayer PG-TDSON-8          3593.110      1075.197      180      FET                                     
U2         BSC014N06NS    TopLayer PG-TDSON-8          3593.110      475.197       180      FET                                     
U6         BSC014N06NS    TopLayer PG-TDSON-8          3593.110      1675.197      180      FET                                     
J1         JTAG           TopLayer HDR1X4              700.000       1575.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R23        100K           TopLayer 0603-SMT            3439.567      685.000       180      Resistor                                
R25        100K           TopLayer 0603-SMT            3439.567      1875.000      180      Resistor                                
R27        4.3K           TopLayer 0603-SMT            3290.433      685.000       180      Resistor                                
R28        4.3K           TopLayer 0603-SMT            3295.433      1285.000      180      Resistor                                
R29        4.3K           TopLayer 0603-SMT            3290.433      1875.000      180      Resistor                                
D2         Diode          TopLayer SOD-523             1508.465      910.000       360      "DIODE SWITCHING 75V 0.15A SOD523"      
D4         Diode          TopLayer SOD-523             1508.465      1090.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D6         Diode          TopLayer SOD-523             1508.465      1260.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
R1         5.1            TopLayer 0603-SMT            1510.433      955.000       180      Resistor                                
R9         5.1            TopLayer 0603-SMT            1510.433      1135.000      180      Resistor                                
R15        5.1            TopLayer 0603-SMT            1510.433      1305.000      180      Resistor                                
U1         PAC5523        TopLayer TQFN66-48           1125.000      1150.000      360      PAC5523                                 
J3         "FASTON TAB"   TopLayer Spade_TAB           3200.000      1075.000      180      "FASTON TAB"                            
J5         "FASTON TAB"   TopLayer Spade_TAB           3250.000      2375.000      180      "FASTON TAB"                            
J6         "FASTON TAB"   TopLayer Spade_TAB           2450.000      2375.000      360      "FASTON TAB"                            
J2         "FASTON TAB"   TopLayer Spade_TAB           3200.000      475.000       0        "FASTON TAB"                            
J4         "FASTON TAB"   TopLayer Spade_TAB           3200.000      1675.000      0        "FASTON TAB"                            
C2         ""             TopLayer 0603-SMT            1190.000      1385.433      270      Capacitor                               
C7         ""             TopLayer 0603-SMT            980.000       854.567       270      Capacitor                               
C14        "1000 pf"      TopLayer 0603-SMT            1035.000      1390.433      90       Capacitor                               
C1         ""             TopLayer 0603-SMT            1085.000      1385.433      90       Capacitor                               
C5         ""             TopLayer 0603-SMT            866.968       1233.622      180      Capacitor                               
C8         ""             TopLayer 0603-SMT            1510.433      1355.000      180      Capacitor                               
C6         ""             TopLayer 0603-SMT            1510.433      1185.000      180      Capacitor                               
C3         ""             TopLayer 0603-SMT            1510.433      1005.000      180      Capacitor                               
C4         "3300 pF"      TopLayer 0603-SMT            866.968       1173.622      180      Capacitor                               
D5         Diode          TopLayer SOD-523             1638.465      1355.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D1         Diode          TopLayer SOD-523             1638.465      1005.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D3         Diode          TopLayer SOD-523             1638.465      1185.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
R26        4.3K           TopLayer 0603-SMT            990.000       1390.433      90       Resistor                                
R20        100K           TopLayer 0603-SMT            200.000       2135.433      270      Resistor                                
R6         100            TopLayer 0603-SMT            2350.433      365.000       360      Resistor                                
R4         100            TopLayer 0603-SMT            2514.567      365.000       180      Resistor                                
R17        ""             TopLayer 0603-SMT            2689.567      1540.000      180      ""                                      
R16        ""             TopLayer 0603-SMT            3439.567      1540.000      180      ""                                      
R11        ""             TopLayer 0603-SMT            2689.567      940.000       180      ""                                      
R10        ""             TopLayer 0603-SMT            3439.567      940.000       180      ""                                      
R3         ""             TopLayer 0603-SMT            2689.567      340.000       180      ""                                      
R2         ""             TopLayer 0603-SMT            3439.567      340.000       180      ""                                      
C11        "1000 pf"      TopLayer 0603-SMT            861.968       978.622       180      Capacitor                               
C12        "1000 pf"      TopLayer 0603-SMT            861.968       853.622       180      Capacitor                               
C13        "1000 pf"      TopLayer 0603-SMT            861.968       913.622       180      Capacitor                               
C15        "3300 pF"      TopLayer 0603-SMT            861.968       1113.622      180      Capacitor                               
C16        "3300 pF"      TopLayer 0603-SMT            861.968       1053.622      180      Capacitor                               
R7         100            TopLayer 0603-SMT            2514.567      965.000       180      Resistor                                
R8         100            TopLayer 0603-SMT            2514.567      1565.000      180      Resistor                                
R13        ".1 Ohm"       TopLayer 2512                2433.268      1075.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R14        ".1 Ohm"       TopLayer 2512                2433.268      1675.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R18        100            TopLayer 0603-SMT            2350.433      965.000       360      Resistor                                
R19        100            TopLayer 0603-SMT            2350.433      1565.000      360      Resistor                                
R24        100K           TopLayer 0603-SMT            3439.567      1285.000      180      Resistor                                
J7         ""             TopLayer HDR1X4              1075.000      1725.000      360      "CONN HEADER .100 SINGL STR 4POS"       
C19        ""             TopLayer 1206                1180.000      847.500       270      Capacitor                               
C20        "Cap Pol1"     TopLayer VS_6.3mm_ElectroCap 1600.000      213.386       270      "Polarized Capacitor (Radial)"          
C21        ""             TopLayer 1206                1425.000      232.500       270      Capacitor                               
C22        ""             TopLayer 0805                1345.000      250.000       270      Capacitor                               
C23        ""             TopLayer 0603-SMT            1120.000      894.567       270      Capacitor                               
D7         VIN            TopLayer 0603-LED            2543.504      2150.000      180      "LED RED CLEAR 1206 SMD"                
D8         SMD16PL-TP     TopLayer SOD-123LF           895.000       420.630       270      "Schottky Diode"                        
D9         SMD16PL-TP     TopLayer SOD-123LF           820.000       420.630       270      "Schottky Diode"                        
J8         "Header 16"    TopLayer HDR1X16             1175.000      1950.000      360      "Header, 16-Pin"                        
J9         "Header 16"    TopLayer HDR1X16             550.000       975.000       270      "Header, 16-Pin"                        
L1         Inductor       TopLayer TDK-VLS_Choke       1087.677      600.000       180      Inductor                                
Q1         BCP56          TopLayer SOT-223             1085.000      238.031       180      "BJT Transistor"                        
R33        ""             TopLayer 0603-SMT            1295.000      815.433       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R34        ""             TopLayer 0805                1275.000      250.000       90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R35        Res2           TopLayer 0603-SMT            2689.567      2150.000      180      ""                                      
R36        ""             TopLayer 0603-SMT            1139.567      440.000       360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R37        ""             TopLayer 1206                1285.000      597.500       270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
D16        5V             TopLayer 0603-LED            773.504       155.000       180      "LED RED CLEAR 1206 SMD"                
R32        Res2           TopLayer 0603-SMT            770.433       225.000       360      ""                                      
TP1        GND            TopLayer TP63                300.000       950.000       0        "Glass Beaded Test Point"               
TP2        GND            TopLayer TP63                1690.000      435.000       0        "Glass Beaded Test Point"               
TP3        GND            TopLayer TP63                275.000       100.000       0        "Glass Beaded Test Point"               
TP4        GND            TopLayer TP63                2350.000      2175.000      0        "Glass Beaded Test Point"               
TP6        VIN            TopLayer TP63                2950.000      2300.000      0        "Glass Beaded Test Point"               
TP7        VIN            TopLayer TP63                3050.000      125.000       0        "Glass Beaded Test Point"               
TP8        UL             TopLayer TP63                2135.000      155.000       0        "Glass Beaded Test Point"               
TP9        VL             TopLayer TP63                2095.000      815.000       0        "Glass Beaded Test Point"               
TP10       WL             TopLayer TP63                1705.000      1565.000      0        "Glass Beaded Test Point"               
TP11       UH             TopLayer TP63                2045.000      465.000       0        "Glass Beaded Test Point"               
TP12       VH             TopLayer TP63                2095.000      1035.000      0        "Glass Beaded Test Point"               
TP13       WH             TopLayer TP63                1970.000      1395.000      0        "Glass Beaded Test Point"               
J11        ""             TopLayer HDR1X4              1500.000      575.000       270      "CONN HEADER .100 SINGL STR 4POS"       
C35        ""             TopLayer 0603-SMT            1140.000      1385.433      270      Capacitor                               
J13        ""             TopLayer HDR1X4              150.000       1200.000      270      "CONN HEADER .100 SINGL STR 4POS"       
J12        "Header 10X2H" TopLayer MIPI20              125.000       1825.000      360      "Header, 10-Pin, Dual row, Right Angle" 
